IESNA:LM-63-2002
[TEST]P1437657
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5A-760-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.18A 141.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18325.0
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2552.4 2568.0 2422.1 2135.7 1974.2 1958.6 1969.0 2010.6 2094.0 2203.4 2323.2 2568.0 3104.5 3760.8 4505.7 5235.0 5797.5 6235.1 
6766.4 7125.8 7318.5 7339.4 6907.0 6500.7 6151.7 5495.4 4151.5 2818.0 2250.3 1479.3 536.5 286.5 192.7 104.2 72.9 41.7 0.0 
2552.4 2573.2 2427.4 2146.1 1984.6 1963.8 1979.4 2021.1 2099.2 2219.0 2344.0 2573.2 3109.7 3786.9 4568.2 5250.6 5849.6 6360.1 
6818.5 7188.3 7427.9 7443.5 6969.5 6563.2 6183.0 5516.2 4229.6 2906.6 2250.3 1484.5 536.5 296.9 197.9 109.4 72.9 41.7 0.0 
2552.4 2568.0 2437.8 2187.7 2010.6 1984.6 2000.2 2047.1 2130.4 2260.7 2406.5 2614.9 3073.3 3781.7 4552.6 5323.5 6031.9 6625.7 
7193.5 7698.8 7985.3 8084.2 7964.4 7427.9 6969.5 6448.6 5083.9 3422.3 2427.4 1651.2 724.0 349.0 234.4 156.3 119.8 67.7 0.0 
2552.4 2573.2 2463.8 2239.8 2062.7 2041.9 2047.1 2099.2 2198.2 2344.0 2542.0 2786.8 3120.1 3750.4 4542.2 5412.1 6209.0 6901.8 
7558.1 8125.9 8527.0 8782.2 8823.9 8751.0 8412.4 7803.0 7344.6 6604.9 5307.9 3370.2 1349.1 557.4 343.8 224.0 161.5 
78.1 0.0 
2552.4 2583.6 2500.3 2359.6 2172.1 2135.7 2156.5 2219.0 2333.6 2515.9 2760.7 3068.1 3406.6 3880.6 4557.8 5422.5 6391.3 7271.6 
7933.2 8511.4 8943.7 9235.4 9464.6 9699.0 9787.6 9610.5 9318.8 8844.7 7719.6 5474.6 2896.2 1109.5 536.5 286.5 161.5 
78.1 0.0 
2552.4 2578.4 2536.7 2469.0 2354.4 2291.9 2333.6 2443.0 2578.4 2765.9 3052.4 3427.5 3870.2 4313.0 4880.8 5646.5 6568.4 7469.6 
8235.3 8662.4 8990.6 9329.2 9683.4 10147.0 10600.1 10949.1 11110.6 11178.3 10313.7 7865.5 4682.8 1906.5 734.5 343.8 166.7 
72.9 0.0 
2552.4 2599.2 2583.6 2588.8 2588.8 2583.6 2625.3 2755.5 2948.2 3213.9 3542.1 3958.8 4448.4 5031.8 5698.6 6469.5 7105.0 7709.2 
8230.1 8693.7 9131.2 9568.8 10173.0 10818.9 11376.3 11569.0 11121.0 10251.1 9172.9 7480.0 4557.8 1781.4 573.0 276.1 119.8 
36.5 0.0 
2552.4 2594.0 2614.9 2667.0 2750.3 2859.7 3031.6 3208.7 3448.3 3740.0 4125.5 4620.3 5198.5 5891.3 6657.0 7469.6 8125.9 8589.5 
8980.2 9402.1 9954.2 10579.3 11157.5 11553.4 11162.7 10334.5 9324.0 8016.5 6052.8 3500.4 1672.1 854.3 479.2 281.3 177.1 
62.5 0.0 
2552.4 2594.0 2646.1 2734.7 2870.1 3062.8 3318.1 3625.4 3995.2 4401.5 4880.8 5443.3 6099.6 6870.6 7745.7 8558.3 9204.2 9730.3 
10141.8 10709.5 11454.4 12178.4 12600.4 12272.2 11423.2 10490.8 9162.5 6979.9 4432.8 2302.3 1250.1 708.4 479.2 338.6 197.9 78.1 
0.0 
2552.4 2588.8 2640.9 2755.5 2911.8 3125.4 3406.6 3724.4 4141.1 4552.6 5063.1 5656.9 6396.5 7183.1 8125.9 9042.7 9855.3 10579.3 
11199.2 11949.3 12944.2 13741.1 14111.0 13652.6 12553.5 11037.7 9032.3 6308.0 3484.8 1776.2 968.9 604.2 406.3 276.1 171.9 88.6 
0.0 
2552.4 2568.0 2620.1 2739.9 2917.0 3146.2 3411.8 3781.7 4182.8 4625.5 5162.0 5766.3 6485.1 7266.4 8193.6 9146.9 9902.2 10558.5 
11068.9 11641.9 12366.0 12782.7 12746.2 11933.6 10542.8 8907.2 7006.0 4589.1 2458.6 1213.7 734.5 458.4 307.3 177.1 119.8 52.1 0.0 
2552.4 2562.8 2604.5 2708.6 2864.9 3073.3 3328.5 3635.8 4021.3 4401.5 4839.1 5339.1 5912.1 6568.4 7313.3 8141.5 8896.8 9469.8 
9933.4 10417.8 10886.6 11001.2 10683.5 9636.5 8277.0 6771.6 5193.3 3359.8 1771.0 916.8 588.6 380.3 224.0 114.6 72.9 36.5 0.0 
2552.4 2547.2 2573.2 2646.1 2765.9 2932.6 3130.6 3359.8 3615.0 3901.5 4193.2 4526.5 4932.8 5386.0 5948.6 6594.5 7099.8 7506.0 
7667.5 7693.6 7631.1 7131.0 6183.0 4714.1 3344.1 2401.3 1724.2 1114.7 651.1 427.1 286.5 192.7 119.8 62.5 31.3 10.4 0.0 
2552.4 2515.9 2479.4 2474.2 2484.7 2521.1 2557.6 2578.4 2604.5 2583.6 2521.1 2422.1 2349.2 2344.0 2463.8 2625.3 2651.3 2401.3 2005.4 
1635.6 1250.1 916.8 718.8 573.0 463.6 375.0 291.7 218.8 161.5 119.8 88.6 62.5 41.7 20.8 5.2 5.2 0.0 
2552.4 2453.4 2344.0 2234.6 2130.4 2026.3 1890.8 1661.6 1369.9 1114.7 1005.3 1010.5 1078.2 1187.6 1271.0 1250.1 1067.8 828.2 614.7 494.8 
437.5 406.3 364.6 312.5 255.2 213.6 171.9 151.1 130.2 114.6 93.8 78.1 52.1 20.8 5.2 0.0 0.0 
2552.4 2422.1 2229.4 2021.1 1812.7 1557.5 1213.7 885.5 750.1 724.0 718.8 718.8 729.2 744.9 703.2 567.8 427.1 359.4 317.7 281.3 260.4 
239.6 218.8 197.9 182.3 171.9 156.3 119.8 88.6 67.7 41.7 26.0 10.4 5.2 0.0 0.0 0.0 
2552.4 2380.5 2120.0 1833.5 1510.6 1135.5 786.5 677.2 651.1 619.9 593.8 573.0 552.1 520.9 453.2 359.4 307.3 260.4 224.0 203.1 182.3 
171.9 156.3 151.1 135.4 119.8 104.2 88.6 67.7 46.9 36.5 20.8 10.4 0.0 0.0 0.0 0.0 
2552.4 2344.0 2010.6 1672.1 1276.2 838.6 682.4 640.7 609.4 573.0 536.5 489.6 448.0 401.1 343.8 296.9 255.2 218.8 192.7 177.1 161.5 151.1 
140.6 130.2 119.8 109.4 93.8 72.9 62.5 52.1 36.5 20.8 5.2 0.0 0.0 0.0 0.0 
2552.4 2297.1 1948.1 1531.4 1073.0 718.8 656.3 625.1 588.6 552.1 505.3 448.0 395.9 343.8 296.9 260.4 229.2 197.9 182.3 166.7 151.1 140.6 130.2 
119.8 104.2 93.8 78.1 62.5 52.1 41.7 26.0 10.4 0.0 0.0 0.0 0.0 0.0 
2552.4 2286.7 1896.0 1458.5 927.2 687.6 651.1 619.9 583.4 541.7 489.6 437.5 380.3 328.2 281.3 244.8 218.8 192.7 171.9 156.3 140.6 130.2 114.6 
104.2 93.8 72.9 57.3 52.1 41.7 31.3 15.6 5.2 0.0 0.0 0.0 0.0 0.0 
2552.4 2281.5 1870.0 1396.0 859.5 682.4 645.9 614.7 583.4 541.7 484.4 427.1 369.8 323.0 281.3 250.0 224.0 203.1 177.1 156.3 135.4 125.0 109.4 
99.0 83.3 57.3 41.7 36.5 26.0 15.6 10.4 0.0 0.0 0.0 0.0 0.0 0.0 
2552.4 2260.7 1864.8 1401.2 854.3 677.2 645.9 614.7 578.2 536.5 484.4 427.1 375.0 328.2 286.5 255.2 229.2 203.1 177.1 156.3 135.4 125.0 109.4 
99.0 83.3 57.3 41.7 31.3 26.0 15.6 5.2 0.0 0.0 0.0 0.0 0.0 0.0 
